Pintossi+C motorized zone valves are the perfect solution to be used when a thermal regulation divided in more enviroments is needed, connecting the valve to a room thermostat, giving the information of opening/closing, depending on the set temperature.Pintossi+C zone valves garantuee high performance levels: reduced dimensions and ease of use during installation allow to automatically intercept the fluid in hydraulic water systems and zone heating systems.Besides the valve is equipped with APS (Anti-locking Pintossi System) a unique patented mechanism which prevent the opening and closing operation locking caused by dirt and limescale.3 ways motorized zone valve can be used in traditional heating system to divert the flow back or to switch from summer to winter mode, to use the system to heat up or cool down the room.All the valves are equipped with pipe unions for an easy installtion.Main features:- No seepage- Short opening and closing times- Operational capacity with high differential pressures- Low head losses thanks to the full bore flow- Match with any type of 3-contact controlsThe valve can be easily motorized using Pintossi+C actuator art.770 that can be used even with manual option.
EU489OJYL
0
Passiveted Propylene Glycol
Water or glycol solutions
http://www.pintossi.it/
as indicated by the producer
75
Motorized electrical
< 0,1 mg/kg (< 0,05 mg/kg for steam)
0
0
0
Pintossi+C motorized zone valves are the perfect solution to be used when a thermal regulation divided in more enviroments is needed, connecting the valve to a room thermostat, giving the information of opening/closing, depending on the set temperature.Pintossi+C zone valves garantuee high performance levels: reduced dimensions and ease of use during installation allow to automatically intercept the fluid in hydraulic water systems and zone heating systems.Besides the valve is equipped with APS (Anti-locking Pintossi System) a unique patented mechanism which prevent the opening and closing operation locking caused by dirt and limescale.3 ways motorized zone valve can be used in traditional heating system to divert the flow back or to switch from summer to winter mode, to use the system to heat up or cool down the room.All the valves are equipped with pipe unions for an easy installtion.Main features:- No seepage- Short opening and closing times- Operational capacity with high differential pressures- Low head losses thanks to the full bore flow- Match with any type of 3-contact controlsThe valve can be easily motorized using Pintossi+C actuator art.770 that can be used even with manual option.